RF coupler part number PE2CP1057A from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with type N ports. Our directional coupler design uses type N ports that are female gender and 50 Ohm impedance.
The Pasternack directional coupler design is rated for a minimum frequency of 380 MHz and a maximum frequency of 4 GHz. Directional coupler part # PE2CP1057A is constructed with a coupling value of 6 dB and a coupler directivity of 17 dB. This female type N directional coupler is built with a maximum insertion loss of 0.3 dB and a maximum input power of 200 watts.
Our directional coupler design with type N connector is rated for a maximum insertion loss of 0.3 dB and a maximum VSWR of 1.22. Additional female N type coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2CP1057A directional 6 dB type N coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.