Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Directional 6 dB SMA Coupler to 16 GHz Rated to 50 Watts

Product ID: PE2206-6
Product discontinued.
Replaced with PE2CP1100.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDirectional
Connector SeriesSMA
Connector GenderFemale
DesignCoupler
Minimum Frequency7.5 GHz
Maximum Frequency16 GHz
Maximum Input Power50 Watt
Coupling Value6 dB

Description

Directional 6 dB SMA Coupler From 7.5 GHz to 16 GHz Rated To 50 Watts

RF coupler part number PE2206-6 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with SMA ports. Our directional coupler design uses SMA ports that are female gender and 50 Ohm impedance.

The Pasternack directional coupler design is rated for a minimum frequency of 7.5 GHz and a maximum frequency of 16 GHz. Directional coupler part # PE2206-6 is constructed with a coupling value of 6 dB and a coupler directivity of 12 dB. This female SMA directional coupler is built with a maximum insertion loss of 2 dB and a maximum input power of 50 watts.

Our directional coupler design with SMA connector is rated for a maximum insertion loss of 2 dB and a maximum VSWR of 1.35. Additional female SMA coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2206-6 directional 6 dB SMA coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.