Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Dome Antennas

Pasternack dome antennas are designed for fixed in-ceiling applications and perform in the GSM, ISM, Wi-Fi, UMTS and dual band cellular frequency bands. These broadband in-ceiling dome antennas range in diameter from 167mm to 220mm and have heights from 80mm to 105mm depending on type and style. Our dome antennas have an unobtrusive design aimed to blend seamlessly into its environment.


RF broadband dome antennas from Pasternack are available with connector terminations such as SMA, N and TNC connectors, or they can ordered with open-ended RG58 coaxial cable. Dome antennas operate between 700 MHz and 3 GHz. Our in-ceiling RF [LEVEL] have gain values ranging from 3 dbi to 9 dbi and some models have built-in dual band cellular capabilities.


Pasternack’s facilities in Irvine, CA certified to ISO 9001:2015 ships all RF and microwave dome antennas from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).