In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Dome Antenna Operates From 700 MHz to 2.5 GHz With a Nominal 3 dBi Gain SMA Female Input Connector on 6.5 in. of RG58-P

Product ID: PE51106-3
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeDome
PolarizationVertical
Minimum Frequency700 MHz
Maximum Frequency2.5 GHz
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Nominal Gain3 dB
Maximum Input VSWR2:1

Description

Dome Antenna Operates From 700 MHz to 2.5 GHz With a Nominal 3 dBi Gain SMA Female Input Connector on 6.5 in. of RG58-P

Dome antenna PE51106-3 from Pasternack is featured in our extensive in-stock radio frequency directional antenna selection. This single band ceiling dome antenna uses has a frequency range of 700 MHz to 2.5 GHz and a 3 nominal dBi gain. Our ceiling mount dome antenna uses SMA female connector and is rated for 100 Watts input.

Our radio frequency dome ceiling antenna. PE51106-3 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This dome RF antenna can ship worldwide the same day of the purchase as with our other available RF parts.