Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Double Banana Plug to Reverse Polarity BNC Female Bulkhead Cable Using RG58 Coax

Product ID: PE3W11478

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Double Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG58-TPX
RF Cable TypeRG58-TPX
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Double Banana Plug Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, .195 inchFlexible RG58 Rated Coax Cable Single Shielded with Blue TPX JacketRP-BNC Female Bulkhead Mount Connector Crimp/Solder Attachment for RG58, RG141, .480 inch D HoleData Icon
PE4301RG58-TPXPE4748KitBOM Datasheet

Double Banana Plug to Reverse Polarity BNC Female Bulkhead Cable Using RG58 Coax

PE3W11478 is a Double Banana plug to reverse polarity BNC female bulkhead cable using RG58-TPX coax. This Pasternack Double Banana plug to reverse polarity BNC female bulkhead cable assembly uses a 50 Ohm Double Banana for connector 1 and a 50 Ohm BNC for connector 2.

Our plug Double Banana to reverse polarity female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11478 Double Banana plug to BNC reverse polarity female bulkhead cable assembly is constructed with RG58-TPX coax.