Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Double Banana Plug to BNC Male Cable Using PE-C195 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3W04202LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Double Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4301PE-C195PE4016KitBOM Datasheet

Double Banana Plug to BNC Male Cable Using PE-C195 Coax with HeatShrink, LF Solder, RoHS

PE3W04202LF/HS is a Double Banana plug to BNC male cable using PE-C195 coax. This Pasternack Double Banana plug to BNC male cable assembly uses a Double Banana for connector 1 and a 50 Ohm BNC for connector 2.

Our plug Double Banana to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04202LF/HS Double Banana plug to BNC male cable assembly is constructed with PE-C195 coax.