Double Banana Plug to Double Banana Plug Cable Using LMR-195-UF Coax with HeatShrink
Product ID:
PE3W14240/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Double Banana |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | Double Banana |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-195-UF |
RF Cable Type | LMR-195-UF |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4301.jpg) | ![](/images/product/medium/LMR-195-UF.jpg) | ![](/images/product/medium/PE4301.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4301 | LMR-195-UF | PE4301 | KitBOM Datasheet |
---|
Double Banana Plug to Double Banana Plug Cable Using LMR-195-UF Coax with HeatShrink
PE3W14240/HS is a Double Banana plug to Double Banana plug cable using LMR-195-UF coax. This Pasternack Double Banana plug to Double Banana plug cable assembly uses a 50 Ohm Double Banana for connector 1 and a 50 Ohm Double Banana for connector 2.
Our plug Double Banana to plug Double Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14240/HS Double Banana plug to Double Banana plug cable assembly is constructed with LMR-195-UF coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.