Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
Transfer E-M Relay Latching Switch with Self Cut-off, DC to 12 GHz, 600W, 5M Lifecycles, 28V, Indicators, TTL, Suppression Diodes, N
Product ID:
PE71S6461
Pricing
| Quantity | Price |
| 1-4 | $1,590.00 |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | N |
| Connector Gender | Female |
| Switch Design | DPDT |
| Minimum Frequency | DC |
| Maximum Frequency | 12 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 1,000 Watts |
| Maximum VSWR | 1.7:1 |
| Maximum Insertion Loss | 0.7 dB |
| Minimum Isolation | 60 dB |
Description
Transfer E-M Relay Latching Switch with Self Cut-off, DC to 12 GHz, 600W, 5M Lifecycles, 28V, Indicators, TTL, Suppression Diodes, N
PE71S6461 electromechanical RF relay switch from Pasternack is a dpdt switch design with latching actuator. Our dpdt electromechanical RF latching switch uses type N connectors at 50 Ohms. This type N RF relay dpdt switch has a maximum frequency of 12 GHz and maximum power of 1,000 Watts. The Pasternack radio frequency dpdt N type electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 20ms.
type N dpdt electro mechanical RF relay latching switch features Indicators, Self Cut Off, TTL Logic with an isolation minimum of 60 dB. Dpdt electromechanical relay radio frequency latching switch PE71S6461 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our dpdt type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table