Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Dual Band Duplexed Antenna Kit 108-174 380-870 MHz NMO Mount/N Type Connectors

Product ID: PE51AK1000

Pricing

QuantityPrice
1-9$306.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeDuplexer
Connector SeriesNMO Mount
Impedance50 Ohm
Maximum Input VSWR1.6:1

Description