Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2.4/4.9-5.8 GHz Four Element, Dual Polarized MIMO Flat Panel Antenna

Product ID: PE51FP1004

Pricing

QuantityPrice
1-24$376.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 67
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePanel
PolarizationVertical/Horizontal
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR2:1

Description

2.4/4.9-5.8 GHz Four Element, Dual Polarized MIMO Flat Panel Antenna

Panel antenna PE51FP1004 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This dual band panel / patch antenna has a frequency range of 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.85 GHz and a nominal dBi gain. Our patch panel antenna uses type N female connector and is rated for 25 Watts input.

PE51FP1004 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov