Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Rubber Duck Dual Band Antenna Operates From 2.4 GHz to 5.825 GHz With a Typical 0 dBi Gain Reverse Polarity SMA Male Input Connector Rated

Product ID: PE51081

Pricing

QuantityPrice
1-24$5.17

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3,831
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePortable
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency5.825 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain2 dB

Description

Rubber Duck Dual Band Antenna Operates From 2.4 GHz to 5.825 GHz With a Typical 0 dBi Gain SMA Male Input Connector Rated

Rubber duck portable antenna PE51081 from Pasternack (also known as a rubber ducky antenna) is part of our extensive in-stock omni-directional radio antenna selection. This dual band rubber duck portable antenna has a frequency range of 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.825 GHz and a 2 nominal dBi gain. Our portable rubber duck antenna uses SMA male connector and is rated for 0 Watts input.

PE51081 rubber duck portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable rubber duck aerial can be bought and shipped worldwide the same-day as with our other available RF parts.