2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount NM Connector
Product ID:
PE51MO1001
Pricing
Quantity | Price |
1-24 | $83.45 |
25-49 | $79.28 |
50-99 | $75.11 |
100-249 | $71.77 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Mobile |
Polarization | Vertical |
Connector 1 Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Maximum Input VSWR | 1.5:1 |
Description
2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount NM Connector
Mobile antenna PE51MO1001 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This dual band mobile antenna has a frequency range of 900 MHz to 960 MHz, 2.4 GHz to 2.5 GHz and a nominal dBi gain. Our mobile antenna uses type N input and is rated for 50 Watts input.
PE51MO1001 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.