Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount RP-SMA Connector
Product ID:
PE51MO1002
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Mobile |
| Polarization | Vertical |
| Connector 1 Polarity | Reverse Polarity |
| Connector Series | SMA |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 1.5:1 |
Description
2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount RP-SMA Connector
Mobile antenna PE51MO1002 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This dual band mobile antenna has a frequency range of 900 MHz to 960 MHz, 2.4 GHz to 2.5 GHz and a nominal dBi gain. Our mobile antenna uses SMA input and is rated for 50 Watts input.
PE51MO1002 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table