Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

4.5 dBi DualBand Embedded PCB Antenna 4,900-5,900 MHz UMCX Connector

Product ID: PE51215

Pricing

QuantityPrice
1-24$5.17

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePCB
PolarizationHorizontal
Minimum Frequency4.9 GHz
Maximum Frequency5.9 GHz
Connector 1 PolarityStandard
Connector SeriesUMCX
Connector GenderPlug
Impedance50 Ohm

Description