Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WiFi 6, 2400-2500/5150-5850 MHz 6/6 dBi, 8x8 MIMO Panel, N-Female

Product ID: PEANFP1074

Pricing

QuantityPrice
1-9$1,090.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeFlat Panel
PolarizationVertical and Horizontal
Minimum Frequency2.4 GHz
Maximum Frequency5.85 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR2:1

Description