Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WiFi 6, 2400-2500/5150-5850 MHz 6/6 dBi, 8x8 MIMO Panel, N-Male

Product ID: PEANFP1075

Pricing

QuantityPrice
1-9$1,090.00
10-24$1,046.40
25-99$1,002.80
100-249$959.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeFlat Panel
PolarizationVertical and Horizontal
Minimum Frequency2.4 GHz
Maximum Frequency5.85 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description