To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Dual Directional 10 dB SMA Coupler From 7 GHz To 12.4 GHz Rated To 10 Watts

Product ID: PE2222-10
Product discontinued.
Search for alternative Couplers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDual Directional
Connector SeriesSMA
Connector GenderFemale
DesignCoupler
Minimum Frequency7 GHz
Maximum Frequency12.4 GHz
Maximum Input Power10 Watt
Coupling Value10 dB

Description

Dual Directional 10 dB SMA Coupler From 7 GHz to 12.4 GHz Rated To 10 Watts

RF coupler part number PE2222-10 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is dual directional and is manufactured with SMA ports. Our dual directional coupler design uses SMA ports that are female gender and 50 Ohm impedance.

The Pasternack dual directional coupler design is rated for a minimum frequency of 7 GHz and a maximum frequency of 12.4 GHz. Dual directional coupler part # PE2222-10 is constructed with a coupling value of 10 dB and a coupler directivity of 16 dB. This female SMA dual directional coupler is built with a maximum insertion loss of 1.9 dB and a maximum input power of 10 watts.

Our dual directional coupler design with SMA connector is rated for a maximum insertion loss of 1.9 dB and a maximum VSWR of 1.35. Additional female SMA coupler specs for this RF component can be found on its radio frequency dual directional coupler PDF specifications datasheet above. PE2222-10 dual directional 10 dB SMA coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.