Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
Dual Directional 30 dB SMA Coupler From 500 MHz to 1,000 MHz Rated To 50 Watts
Product ID:
PE2217-30
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Directionality | Dual Directional |
| Connector Series | SMA |
| Connector Gender | Female |
| Design | Coupler |
| Minimum Frequency | 500 MHz |
| Maximum Frequency | 1,000 MHz |
| Maximum Input Power | 50 Watt |
| Coupling Value | 30 dB |
Description
Dual Directional 30 dB SMA Coupler From 500 MHz to 1,000 MHz Rated To 50 Watts
RF coupler part number PE2217-30 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is dual directional and is manufactured with SMA ports. Our dual directional coupler design uses SMA ports that are female gender and 50 Ohm impedance.
The Pasternack dual directional coupler design is rated for a minimum frequency of 500 MHz and a maximum frequency of 1,000 MHz. Dual directional coupler part # PE2217-30 is constructed with a coupling value of 30 dB and a coupler directivity of 22 dB. This female SMA dual directional coupler is built with a maximum insertion loss of 0.4 dB and a maximum input power of 50 watts.
Our dual directional coupler design with SMA connector is rated for a maximum insertion loss of 0.4 dB and a maximum VSWR of 1.15. Additional female SMA coupler specs for this RF component can be found on its radio frequency dual directional coupler PDF specifications datasheet above. PE2217-30 dual directional 30 dB SMA coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table