Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Dual Directional 40 dB N Coupler From 500 MHz to 2.5 GHz Rated To 200 Watts

Product ID: PE2CP1011

Pricing

QuantityPrice
1-4$1,850.00
5-9$1,776.00
10-24$1,702.00
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDual Directional
Connector SeriesN
Connector GenderFemale
DesignCoupler
Minimum Frequency500 MHz
Maximum Frequency2.5 GHz
Maximum Input Power200 Watt
Coupling Value40 dB

Description

Dual Directional 40 dB N Coupler From 500 MHz to 2.5 GHz Rated To 200 Watts

RF coupler part number PE2CP1011 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is dual directional and is manufactured with N ports. Our dual directional coupler design uses N ports that are female gender and 50 Ohm impedance.

The Pasternack dual directional coupler design is rated for a minimum frequency of 500 MHz and a maximum frequency of 2.5 GHz. Dual directional coupler part # PE2CP1011 is constructed with a coupling value of 40 dB and a coupler directivity of 18 dB. This female N dual directional coupler is built with a maximum insertion loss of 0.3 dB and a maximum input power of 200 watts.

Our dual directional coupler design with N connector is rated for a maximum insertion loss of 0.3 dB and a maximum VSWR of 1.25. Additional female N coupler specs for this RF component can be found on its radio frequency dual directional coupler PDF specifications datasheet above. PE2CP1011 dual directional 40 dB N coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.