Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Dual Directional 50 dB N Coupler From 80 MHz to 1,000 MHz Rated To 200 Watts

Product ID: PE2CP1021
Product discontinued.
Search for alternative Couplers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDual Directional
Connector SeriesN
Connector GenderFemale
DesignCoupler
Minimum Frequency80 MHz
Maximum Frequency1,000 MHz
Maximum Input Power200 Watt
Coupling Value50 dB

Description

Dual Directional 50 dB N Coupler From 80 MHz to 1,000 MHz Rated To 200 Watts

RF coupler part number PE2CP1021 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is dual directional and is manufactured with N ports. Our dual directional coupler design uses N ports that are female gender and 50 Ohm impedance.

The Pasternack dual directional coupler design is rated for a minimum frequency of 80 MHz and a maximum frequency of 1,000 MHz. Dual directional coupler part # PE2CP1021 is constructed with a coupling value of 50 dB and a coupler directivity of 20 dB. This female N dual directional coupler is built with a maximum insertion loss of 0.3 dB and a maximum input power of 200 watts.

Our dual directional coupler design with N connector is rated for a maximum insertion loss of 0.3 dB and a maximum VSWR of 1.25. Additional female N coupler specs for this RF component can be found on its radio frequency dual directional coupler PDF specifications datasheet above. PE2CP1021 dual directional 50 dB N coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.