Dual Junction Circulator with 40 dB Isolation from 2 GHz to 4 GHz, 50 Watts and N Female
Product ID:
PE83CR1018
Pricing
| Quantity | Price |
| 1-4 | $461.99 |
| 5-9 | $443.51 |
| 10-24 | $425.03 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector In Series | N |
| Connector In Gender | Female |
| Connector Out Series | N |
| Minimum Frequency | 2 GHz |
| Maximum Frequency | 4 GHz |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 1 dB |
| Maximum Input Power | 50 Watts |
| Minimum Isolation | 40 dB |
Description
Dual Junction Circulator with 40 dB Isolation from 2 GHz to 4 GHz, 50 Watts and N Female
RF circulator PE83CR1018 from Pasternack is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF circulator is manufactured with type N connectors that are female. Our type N circulator has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz.
This N type coaxial circulator has a minimum isolation of 40 dB and a maximum input power of 50 Watts. PE83CR1018 coaxial type N circulator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency circulator can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table