Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Dual Junction Isolator with 40 dB Isolation from 2 GHz to 4 GHz, 50 Watts and SMA Female

Product ID: PE83IR1017

Pricing

QuantityPrice
1-4$1,490.00
5-9$1,430.40
10-24$1,370.80
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Minimum Frequency2 GHz
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum Insertion Loss1 dB
Maximum Input Power50 Watts
Minimum Isolation40 dB

Description

Dual Junction Isolator with 40 dB Isolation from 2 GHz to 4 GHz, 50 Watts and SMA Female

Pasternack RF isolator PE83IR1017 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with SMA connectors that are female. Our SMA isolator has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz.

This SMA coaxial isolator has a minimum isolation of 40 dB and a maximum input power of 50 Watts. PE83IR1017 coaxial SMA isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.