Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Dual Swivel Rachet Style Marine Antenna Mount, Anti Corrosion ABS, 1"-14 Male Threads

Product ID: PEMARRM01

Pricing

QuantityPrice
1-24$21.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Body Material ABS

Description

Dual Swivel Rachet Style Marine Antenna Mount, Anti Corrosion ABS, 1"-14 Male Threads

The Pasternack PEMARRM01 dual swivel rachet style antenna mount is offered for marine and omnidirectional antennas. This marine antenna mount is constructed of anti-corrosion ABS. Our high durable mount is ideal for marine communication, fishing, navigation, entertainment, and emergency services.

The working temperature range for our dual swivel rachet-style installation is -40 to 80 degrees Celsius. The PEMARRM01 marine antenna mount from Pasternack is available in 6-inch length, 2.61-inch width, and 2.61-inch height. This antenna mount has a flat base fixture and 1"-14 male threads, making it suited for use with search and rescue equipment, satellite TV, radio systems, radar, sonar, depth finders, VHF, GPS, satellite phones, fish finders, and sonar-based equipment applications.

Pasternack has one of the largest in-stock selections of marine grade dual swivel rachet style style antenna mounts for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect high durable ABS marine antenna mount for your requirements.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov