EZ-900-78EIA-RA-2-SP EIA Flange right angle coaxial connector has an interface type of EIA Flange which is compatible with LMR-900 and LMR-900-LLPL cables and has an impedance of 50 Ohms. Pasternack's EIA Flange connector uses clamp/non-solder contact as an attachment method. Our EIA Flange right angle coaxial connector provides a maximum frequency of 1 GHz. This EIA Flange RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle EIA Flange coaxial connector has a PTFE dielectric type and a VSWR of 1.35:1. Pasternack's EIA Flange coaxial connector has a brass body with tri-metal plating. Our EZ-900-78EIA-RA-2-SP EIA Flange right angle connector uses a silver-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 1000 cycles or more. Our high-quality EZ-900-78EIA-RA-2-SP features a 100 µin minimum body plating specification. The EZ-900-78EIA-RA-2-SP EIA Flange connector operates at a temperature range of -40 to 85 deg C. This threaded EIA Flange coaxial RF connector has a maximum insertion loss of 0.1 dB. This right angle EIA Flange connector has a silver inner contact plating. This coaxial RF connector comes with a minimum insulation resistance of 10,000 MOhms. Our right angle EIA Flange connector has a length of 2.22 inches, a width of 2.09 inches, and a weight of 1.07 lbs.
This Pasternack right angle EIA Flange connector will ship the same business day as purchased. Our EIA Flange right angle connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR® is a registered trademark of Times Microwave Systems