Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type F 75 Ohm to BNC 75 Ohm Cable Assemblies

Pasternack Enterprises type F 75 Ohm to BNC 75 Ohm cable assembly product line is made up of 84 standard and custom cable assemblies that use flexible cable. Type F 75 Ohm to BNC 75 Ohm assemblies are built with 6 different coaxial cable part numbers and 4 different type F connectors. Our type F 75 Ohm to BNC 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type F 75 Ohm to BNC 75 Ohm cable assemblies are manufactured with 12 different connector and cable combinations. Customers can choose the type F 75 Ohm to BNC 75 Ohm cable assemblies that have any of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.

Pasternack's facility certified to ISO 9001:2015 ships type F 75 Ohm to BNC 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts available. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).