In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

10 MHz to 3 GHz, Type F 75 Ohm Bias Tee, Rated 2.5 Amps and 100 Volts, DC BNC Connector

Product ID: PE1650

Pricing

QuantityPrice
1-4$1,060.00
5-9$1,017.60
10-24$975.20
25-99$932.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector SeriesF
DC Port Connector SeriesBNC
Minimum Frequency10 MHz
Maximum Frequency3 GHz
RF Port Maximum VSWR1.8:1
Maximum Voltage100 Volts
Maximum DC Current2,500 mA

Description