Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 MHz to 3 GHz, Type F 75 Ohm Bias Tee, Rated 2.5 Amps and 100 Volts, DC Pin

Product ID: PE1651

Pricing

QuantityPrice
1-4$1,030.00
5-9$988.80
10-24$947.60
25-99$906.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector SeriesF
DC Port Connector SeriesDC
Minimum Frequency10 MHz
Maximum Frequency3 GHz
RF Port Maximum VSWR1.8:1
Maximum Voltage100 Volts
Maximum DC Current2,500 mA

Description