PE51696 Type F female PCB connector has an interface type of Type F female which is compatible with .04 inch end launch cables and has an impedance of 50 Ohms. Pasternack's Type F female connector uses solder as an attachment method. Our female Type F PCB connector provides a maximum frequency of 2 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This Type F female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack Type F female PCB connector has a P.P dielectric type. Pasternack's Type F PCB connector has a brass body with nickel plating. Our PE51696 Type F connector uses a tin-plated pom contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This Type F connector has a tin inner contact plating. Our Type F female connector has a length of 1 inches, a width of 0.4 inches, and a weight of 0.5 lbs.
This Pasternack commercial grade female Type F connector will ship the same business day as purchased. Our Type F female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.