To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Female Bulkhead to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax with HeatShrink, LF Solder

Product ID: PE3W11854LF/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45552RG59B/UPE4613KitBOM Datasheet

75 Ohm F Female Bulkhead to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax with HeatShrink, LF Solder

PE3W11854LF/HS is a F female bulkhead to BNC female cable using RG59 coax. This Pasternack F female bulkhead to BNC female cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm BNC for connector 2.

Our female F bulkhead to female BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W11854LF/HS F female bulkhead to BNC female cable assembly is constructed with RG59 coax.