Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Female Bulkhead to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm RG59 Coax, RoHS

Product ID: PE3C1231LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm F Female Bulkhead Mount Connector Crimp/Solder Attachment for RG59, RG62, RG7175 Ohm BNC Male Right Angle Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71Data Icon
PE44325RG59B/UPE4608KitBOM Datasheet

75 Ohm F Female Bulkhead to 75 Ohm BNC Male Right

PE3C1231LF is a F female bulkhead to BNC male right angle cable using RG59 coax. This Pasternack F female bulkhead to BNC male right angle cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm BNC for connector 2. F to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female F bulkhead to male BNC right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C1231LF F female bulkhead to BNC male right angle cable assembly is constructed with RG59 coax.