In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm F Female Bulkhead to 75 Ohm F Male Cable Using 75 Ohm RG59 Coax

Product ID: PE3W08695
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45552RG59B/UPE44317KitBOM Datasheet

75 Ohm F Female Bulkhead to 75 Ohm F Male Cable Using 75 Ohm RG59 Coax

PE3W08695 is a F female bulkhead to F male cable using RG59 coax. This Pasternack F female bulkhead to F male cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm F for connector 2.

Our female F bulkhead to male F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W08695 F female bulkhead to F male cable assembly is constructed with RG59 coax.