75 Ohm F Female to 75 Ohm PAL Jack Adapter

Product ID: PE9634

Pricing

QuantityPrice
1-24$27.59
25-49$26.21
50-99$24.83
100-249$23.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,730
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 175 Ohm
Connector Series 2PAL
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 275 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None

Description

75 Ohm F Female to 75 Ohm PAL Jack Adapter

Type F adapter PE9634 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type F to PAL adapter is a between series coaxial adapter design. This 75 Ohm type F adapter is precision manufactured to RF components industry specifications.

Type F female to PAL jack adapter is one of the many RF components that ship same day as they are ordered. PE9634 female F type to jack PAL adapter has a straight body. This Pasternack straight F type coax adapter is a in-line RF adapter.

Our female type F to jack PAL adapter PE9634 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This type F to PAL radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.