75 Ohm F Female Connector Solder Attachment Thread-In Mount Pin Terminal, .380 inch Diameter
Product ID:
PE44330
Pricing
| Quantity | Price |
| 1-24 | $7.91 |
| 25-49 | $7.51 |
| 50-99 | $7.12 |
| 100-249 | $6.80 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 213

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | F |
| Connector Gender | Female |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Thread-In |
| Minimum Frequency | DC |
| Maximum Frequency | 2 GHz |
| Interface Type 1 | Pin |
Description
75 Ohm F Female Connector Solder Attachment Thread-In Mount Pin Terminal, .380 inch Diameter
PE44330 type F female thread-in terminal connector has an interface type of pin and a 75 Ohm impedance. Pasternack type F female thread-in connector uses shield/contact solder as an attachment method. Our female F type terminal connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack type F terminal connector has a brass body with nickel plating. Our PE44330 type F connector uses brass contact. This type F female thread-in terminal RF connector is RoHS and REACH compliant.
This Pasternack female type F thread-in connector will ship the same day as purchased. Our thread-in F type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type F connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table