Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm F Female Bulkhead Mount Connector Crimp/Solder Attachment for RG179, RG187, .380 inch DD Hole

Product ID: PE44326
Product discontinued.
Replaced with PE45504.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesF
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Interface Type 1RG179
Interface Type 2RG187

Description

75 Ohm F Female Bulkhead Mount Connector Crimp/Solder Attachment for RG179, RG187, .380 inch DD Hole

PE44326 type F female bulkhead coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack type F female bulkhead connector uses shield/contact crimp/solder as an attachment method.

The Pasternack type F female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack type F coaxial connector has a brass body with nickel plating. Our PE44326 type F connector uses brass contact. This F type female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack female type F bulkhead connector will ship the same day as purchased. Our bulkhead type F female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom F type connector cable assemblies that will ship the same day as well.