Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax , LF Solder

Product ID: PE36344LF
Product discontinued.
Replaced with PE3C5570LF.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75

Description

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax, RoHS

PE36344LF is a F type male to F type female bulkhead cable using RG179 coax. This Pasternack type F male to type F female bulkhead cable assembly uses a 75 Ohm type F for connector 1 and a 75 Ohm F type for connector 2.

Our male type F to female type F bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36344LF type F male to type F female bulkhead cable assembly is constructed with RG179 coax.