To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG6-CATV Coax

Product ID: PE3C4697

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG6-CATV
RF Cable TypeRG6-CATV
RF Cable Impedance75 Ohm

Description

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG6-CATV Coax

PE3C4697 is a type F male to type F female bulkhead cable using RG6-CATV coax. This Pasternack F type male to F type female bulkhead cable assembly uses a 75 Ohm type F for connector 1 and a 75 Ohm F type for connector 2.

Our male type F to female type F bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4697 type F male to type F female bulkhead cable assembly is constructed with RG6-CATV coax.