Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

75 Ohm F Male Right Angle to 75 Ohm F Male Right Angle Cable Using 75 Ohm RG6-CATV Coax with HeatShrink, LF Solder

Product ID: PE38589LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG6-CATV
RF Cable TypeRG6-CATV
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44320RG6-CATVPE44320KitBOM Datasheet

75 Ohm F Male Right Angle to 75 Ohm F Male Right Angle Cable Using 75 Ohm RG6-CATV Coax with HeatShrink, LF Solder

PE38589LF/HS is a F male right angle to F male right angle cable using RG6-CATV coax. This Pasternack F male right angle to F male right angle cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm F for connector 2. F right angle to F right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male F right angle to male F right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38589LF/HS F male right angle to F male right angle cable assembly is constructed with RG6-CATV coax.