75 Ohm F Male to 75 Ohm F Male Cable Using 75 Ohm RG6-CATV Coax
Product ID:
PE3W00384
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | F |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | F |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG6-CATV |
RF Cable Type | RG6-CATV |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44452.jpg) | ![](/images/product/medium/RG6-CATV.jpg) | ![](/images/product/medium/PE44452.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44452 | RG6-CATV | PE44452 | KitBOM Datasheet |
---|
75 Ohm F Male to 75 Ohm F Male Cable Using 75 Ohm
PE3W00384 is a F male to F male cable using RG6-CATV coax. This Pasternack F male to F male cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm F for connector 2.
Our male F to male F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W00384 F male to F male cable assembly is constructed with RG6-CATV coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.