Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Male to 75 Ohm F Male Right Angle Cable Using 93 Ohm RG62 Coax

Product ID: PE3W00553

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG62A/U
RF Cable TypeRG62
RF Cable Impedance93 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44316RG62A/UPE44322KitBOM Datasheet

75 Ohm F Male to 75 Ohm F Male Right Angle Cable U

PE3W00553 is a F male to F male right angle cable using RG62 coax. This Pasternack F male to F male right angle cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm F for connector 2. F to F right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male F to male F right angle cable assembly uses a flexible cable type that is 93 Ohm. Pasternack PE3W00553 F male to F male right angle cable assembly is constructed with RG62 coax.