EZ-600-FM-75-X Type F male coaxial connector has an interface type of Type F male which is compatible with LMR-600-75, LMR-600-75-DB and LMR-600-75-FR cables and has an impedance of 75 Ohms. Pasternack's Type F male connector uses crimp/non-solder contact as an attachment method. Our male Type F coaxial connector provides a maximum frequency of 1 GHz. This Type F male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack Type F male coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. Pasternack's Type F coaxial connector has a brass body with tri-metal plating. Our EZ-600-FM-75-X Type F connector uses a gold-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. Our high-quality EZ-600-FM-75-X features a 80 µin minimum body plating specification. The EZ-600-FM-75-X Type F connector operates at a temperature range of -40 to 125 deg C. This push-on male Type F coaxial RF connector has a maximum insertion loss of 1 dB. This Type F connector has a gold inner contact plating. The Pasternack Type F male connector has a dielectric withstanding voltage of 750 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our Type F male connector has a length of 0.69 inches, a width of 0.69 inches, and a weight of 0.03 lbs.
This Pasternack male Type F connector will ship the same business day as purchased. Our Type F male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR® is a registered trademark of Times Microwave Systems