75 Ohm F Male to 75 Ohm Mini SMB Plug Cable Using 75 Ohm PE-B159-YW Yellow Coax , LF Solder

Product ID: PE39701LF/YW

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2Mini SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberPE-B159-YW
RF Cable TypeMINI 59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44582PE-B159-YWPE44588KitBOM Datasheet

75 Ohm F Male to 75 Ohm Mini SMB Plug Cable Using 75 Ohm PE-B159-YW Yellow Coax, LF Solder

PE39701LF/YW is a F male to Mini SMB plug cable using MINI 59 coax. This Pasternack F male to Mini SMB plug cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm Mini SMB for connector 2.

Our male F to plug Mini SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE39701LF/YW F male to Mini SMB plug cable assembly is constructed with MINI 59 coax.