Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Male to 75 Ohm Mini SMB Plug Right Angle Cable Using 75 Ohm RG179 Coax, RoHS

Product ID: PE36737LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2Mini SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm F Male Connector Crimp/Solder Attachment for RG179, RG18775 Ohm Mini SMB Plug Right Angle Connector Crimp/Solder Attachment for RG179, RG187Data Icon
PE44319RG179B/UPE4995KitBOM Datasheet

75 Ohm F Male to 75 Ohm Mini SMB Plug Right Angle

PE36737LF is a F male to Mini SMB plug right angle cable using RG179 coax. This Pasternack F male to Mini SMB plug right angle cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm Mini SMB for connector 2. F to Mini SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male F to plug Mini SMB right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36737LF F male to Mini SMB plug right angle cable assembly is constructed with RG179 coax.