Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Male to 75 Ohm N Male Cable Using 75 Ohm RG187 Coax

Product ID: PE3W10206

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45520RG187A/UPE4656KitBOM Datasheet

75 Ohm F Male to 75 Ohm N Male Cable Using 75 Ohm RG187 Coax

PE3W10206 is a F male to N male cable using RG187 coax. This Pasternack F male to N male cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm N for connector 2.

Our male F to male N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W10206 F male to N male cable assembly is constructed with RG187 coax.