In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm F Male to 75 Ohm SMB Jack Cable Using 75 Ohm RG179 Coax with HeatShrink

Product ID: PE3W09214/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45520RG179B/UPE44872KitBOM Datasheet

75 Ohm F Male to 75 Ohm SMB Jack Cable Using 75 Ohm RG179 Coax with HeatShrink

PE3W09214/HS is a F male to SMB jack cable using RG179 coax. This Pasternack F male to SMB jack cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm SMB for connector 2.

Our male F to jack SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W09214/HS F male to SMB jack cable assembly is constructed with RG179 coax.