Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Male Connector Compression Attachment for PE-B159, Belden 1855A, Mini 59

Product ID: PE44573

Pricing

QuantityPrice
1-24$11.59
25-49$11.01
50-99$10.43
100-249$9.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 201
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesF
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCompression
Mount MethodNone
Interface Type 1PE-B159
Interface Type 2Belden 1855A
Interface Type 3Mini 59

Description