75 Ohm F Male Connector Twist Attachment for RG6
Product ID:
PE44314
Pricing
| Quantity | Price |
| 1-24 | $19.09 |
| 25-49 | $18.14 |
| 50-99 | $17.18 |
| 100-249 | $16.42 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 239

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | F |
| Connector Gender | Male |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Twist |
| Mount Method | None |
| Interface Type 1 | RG6 |
Description
75 Ohm F Male Connector Twist Attachment for RG6
PE44314 type F male coaxial connector has an interface type of RG6 and a 75 Ohm impedance. Pasternack type F male connector uses shield/contact twist as an attachment method.
The Pasternack type F coaxial connector has a brass body with nickel plating. This F type male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male F type connector will ship the same day as purchased. Our type F male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type F connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table