Pasternack Enterprises FAKRA cable assembly product portfolio contains 1,440 custom and standard products consisting of the flexible cable family. FAKRA cable assemblies are fabricated using 3 different coax cable types and 24 different FAKRA connectors. Our FAKRA cable assemblies are available in combination with 2 additional connector series, FAKRA or SMA connectors.
Pasternack FAKRA cable assemblies are available in 192 different cable and connector combinations. You may choose the FAKRA cable assemblies that have any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing can be specified.
Our manufacturing facility certified to ISO 9001:2015 builds and ships FAKRA cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Exceptional customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).