Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Bordeaux FAKRA Jack to FAKRA Jack Right Angle Cable 200 cm Length Using LMR-100 Coax

Product ID: PE3W02943-200CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$37.19
25-49$35.33
50-99$33.47
100-249$31.98
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 58
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm
Length78.74 inches

Description

Bordeaux FAKRA Jack to FAKRA Jack Right Angle Cable 200 cm Length Using LMR-100 Coax

Radio frequency assembly bordeaux FAKRA jack to FAKRA jack right angle cable 200 cm length using LMR-100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. Bordeaux FAKRA jack to FAKRA jack right angle cable 200 cm length using LMR-100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom FAKRA to FAKRA cable assembly orders will ship same day as well.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and right angle FAKRA cable connection on the other. Our low loss FAKRA to right angle FAKRA cable assemblies have a jack gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a jack to jack coax assembly, PE3W02943-200CM, can also be known as a low loss FAKRA female to right angle FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA female to FAKRA female cable assembly PE3W02943-200CM is built with LMR-100A which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to right angle FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency FAKRA jack to FAKRA right angle jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02943-200CM can also be used in the other direction and will be right angle FAKRA jack to FAKRA jack cable assembly if the opposite connectivity is required.

Low loss FAKRA female to FAKRA right angle female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this bordeaux FAKRA jack to FAKRA jack right angle cable 200 cm length using LMR-100 coax.