Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Water Blue FAKRA Jack to FAKRA Jack Cable 60 Inch Length Using RG174 Coax

Product ID: PE38750Z-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$54.59
25-49$51.86
50-99$49.13
100-249$46.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 76
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length60 inches

Description

Water Blue FAKRA Jack to FAKRA Jack Cable 60 Inch Length Using RG174 Coax

The PE38750Z-60 is a FAKRA jack to jack cable designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects in-series FAKRA interfaces in RF and electronic systems where secure jack-to-jack routing is required. Plastic connector bodies, brass outer conductors, and gold-plated phosphor bronze contacts support reliable signal transfer with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our FAKRA to FAKRA cable assemblies have a jack gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a jack to jack coax assembly, PE38750Z-60, can also be known as a FAKRA female to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA female to FAKRA female cable assembly PE38750Z-60 is built with RG174 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency FAKRA jack to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

FAKRA female to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this water blue FAKRA jack to FAKRA jack cable 60 inch length using RG174 coax.

Frequently Asked Questions

What is the PE38750Z-60 FAKRA cable used for?

The PE38750Z-60 is a FAKRA jack to jack cable assembly used to connect two FAKRA interfaces in RF and electronic systems. It uses RG174A/U flexible coax, supports 50 Ohm impedance, and operates from DC to 1 GHz with 1.4:1 maximum VSWR. Engineers use it in automotive electronics, telematics modules, and other in-series interconnect layouts that need organized cable routing. Its straight connector design and standard polarity make it suitable for extending or linking matched FAKRA ports within compact assemblies.

Is PE38750Z-60 a 50 Ohm cable assembly?

Yes, the PE38750Z-60 is a 50 Ohm cable assembly with 50 Ohm connector impedance on both FAKRA jack interfaces. It is built with RG174A/U coax and designed for DC to 1 GHz operation in systems that require controlled impedance continuity. This matters in RF and electronic integration because impedance mismatches can increase reflections and reduce signal quality. Using a 50 Ohm FAKRA cable assembly helps maintain predictable interconnect performance across compatible ports, modules, and harness sections.

When would engineers choose a FAKRA jack to jack cable assembly?

Engineers choose a FAKRA jack to jack cable assembly when they need to connect two existing FAKRA interfaces using a flexible in-series coax link. The PE38750Z-60 combines straight FAKRA jack connectors, standard polarity, and RG174A/U coax for applications operating through 1 GHz. This configuration is useful in automotive electronics and telematics installations where connector compatibility and routing flexibility both matter. It also helps during system integration when cable extensions are needed between matched jack ports without changing connector series.

What construction details make PE38750Z-60 suitable for RF integration?

The PE38750Z-60 uses plastic connector bodies, brass outer conductors, phosphor bronze contacts, gold contact plating, and Teflon dielectric materials. These materials support reliable connector performance while the flexible RG174A/U coax and PVC jacket help simplify installation in compact spaces. Engineers value this combination in electronic assemblies that need repeatable FAKRA connections and manageable cable routing. Its straight, standard connection style also supports consistent integration into established RF and automotive interconnect layouts.