Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Black FAKRA Jack to FAKRA Jack Cable 60 Inch Length Using RG188-DS Coax

Product ID: PE3W02209-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$53.49
25-49$50.82
50-99$48.14
100-249$46.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 63
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm
Length60 inches

Description

Black FAKRA Jack to FAKRA Jack Cable 60 Inch Length Using RG188-DS Coax

The PE3W02209-60 is a FAKRA jack-to-jack cable assembly designed for RG188-DS coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where in-series FAKRA connections need a flexible cable assembly with straight interfaces. Built with plastic connector bodies, brass outer conductors, gold-plated phosphor bronze contacts, and a PTFE jacket, it supports reliable interconnect performance.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our FAKRA to FAKRA cable assemblies have a jack gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a jack to jack coax assembly, PE3W02209-60, can also be known as a FAKRA female to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA female to FAKRA female cable assembly PE3W02209-60 is built with RG188-DS which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency FAKRA jack to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

FAKRA female to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this black FAKRA jack to FAKRA jack cable 60 inch length using RG188-DS coax.

Frequently Asked Questions

What is the PE3W02209-60 FAKRA cable assembly used for?

The PE3W02209-60 is a FAKRA jack-to-jack RF cable assembly used to connect matching FAKRA interfaces in in-series electronic systems. It uses RG188-DS flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz with straight connectors. Engineers use this cable in RF integration tasks where flexible routing and consistent interface compatibility are required between connected modules. It is well suited for replacement leads, extension paths, and internal interconnect routing in automotive and general electronics environments.

Is PE3W02209-60 a 50 Ohm cable assembly?

The PE3W02209-60 is a 50 Ohm FAKRA cable assembly designed for systems that require impedance consistency across cable and connector interfaces. Both FAKRA jack connectors are rated at 50 Ohm, and the RG188-DS coax is also specified as 50 Ohm. This matters in RF interconnect paths where mismatched impedance can increase reflections and reduce signal quality across the operating band. For integration work up to 4 GHz, this cable provides a matching in-series connection using the same impedance throughout the assembly.

When would I choose a FAKRA jack-to-jack cable with RG188-DS coax?

A FAKRA jack-to-jack cable with RG188-DS coax is useful when two existing FAKRA ports must be linked through a flexible RF cable. The PE3W02209-60 combines straight jack connectors, standard polarity, and a PTFE-jacketed flexible coax construction for easier routing. Engineers select this style in assemblies where enclosure space, service access, or cable path constraints make rigid connections less practical. It is a practical option for electronic subsystems that need repeatable FAKRA interface compatibility and operation through 4 GHz.

What makes PE3W02209-60 suitable for RF system integration?

The PE3W02209-60 is suitable for RF system integration because it combines matched FAKRA interfaces with flexible RG188-DS coax in one assembly. Its straight jack connectors, 50 Ohm impedance, and DC to 4 GHz operating range support consistent interconnect performance in integrated equipment. The assembly also uses plastic bodies, brass outer conductors, gold-plated phosphor bronze contacts, and Teflon dielectric materials for reliable connection structure. These characteristics help engineers route and install a compatible cable link between FAKRA-equipped modules in electronic and RF systems.